??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
22150.0130 Lateral Plunger
HELP_VARIABLE
Company
Halder
Description
EH 22150. - Lateral Plungers, smooth, with seal
Bill of material
22150.0130 Lateral Plunger
BESTNR
Ref. No.
22150.0130
AUS
Version
Steel/light spring load
D1
-1
12 mm
D2
8 mm
F
Spring load/F max.
50 N
L1
14 mm
L2
13.0 mm
S
±
mm
Enter value for S
±
mm
cm
inch
ft
X1
y=1
-
X2
y=2
-
X3
y=3
-
X4
y=4.5
-
X5
y=6
2.5
X6
y=8
2.7
G
Weight
7.0 g
Embedded user actions